- with two push buttons
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Popis
Material
Grip legs PA6 plastic.
Grip tube PVC plastic.
Grip tube PVC plastic.
Version
Grip legs fine textured, black.
Grip tube turned, black.
Grip tube turned, black.
Note
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Assembly
From the front.
Drawing reference
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Důležité upozornění ke stahování modelů CAD
Chcete-li si stáhnout naše modely CAD, musíte se nejprve přihlásit. Nemáte-li ještě účet, zaregistrujte se prosím na "Moje konto" (pravá strana obrazovky) a postupujte dle pokynů.