- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- The NOVO grip product range represents an attractive design and an easy-to-grip form
- Form B: with markings
Description
Material
Thermoplastic, black grey.
Bush steel.
Bush steel.
Version
Bush blue passivated
Note
Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request
Special graduations.
Drawing reference
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.