OOO "Altervia"
Leninski Sloboda Str., D. 26, kor. C, of. 226
115280 Moscow
Rusko
Tel.: +7 499 520 00 19
Fax: +7 499 641 02 19
E-Mail: info@alterv.ru
Internet: www.alterv.ru
Maxiloc Tooling Pty Ltd.
14a Sir Laurence Drive
3198 Seaford, Victoria
Austrálie
Tel.: +61394641748
Fax: +61394642708
E-Mail: sales@maxiloc.com.au
Internet: www.maxiloc.com.au
NEIS North East Industrial Supplies Pty. Ltd.
Heidelberg West
25 Culverlands Street
3081 Melbourne
Austrálie
Tel.: +61394594811
Fax: +61394592311
E-Mail: sales@nei.com.au
Internet: http://www.nei.com.au
KIPP NEDERLAND BV
Willem Dreeslaan 251
2729 NE Zoetermeer
Nizozemí
Tel.: +31 79 361 12 21
Fax: +31 79 361 10 85
E-Mail: info@kippcom.nl
Internet: www.kippcom.nl
Beluma nv/sa
Tragel 3
B-9300 Aalst
Belgie
Tel.: +32 (0)53 60 63 70
Fax: +32 (0)53 60 63 99
E-Mail: info@beluma.com
Internet: www.beluma.be
S.A. Stimac N.V
Rue des Anciens Etangs, 48
1190 Forest
Belgie
Tel.: +3225581730
Fax: +3225581747
E-Mail: info@stimac.com
Internet: www.stimac.com
Berowil d.o.o
Ulica Pri rampi 2
49210 Zabok
Chorvatsko
Tel.: +38549221182
Fax: +38549223658
E-Mail: berowil@berowil.com
Internet: www.berowil.com
Grunn + LF Equipamentos do Brasil LTDA
R.Com. Gumercindo Barranqueiros, 570
Jardim Santa Tereza
13208-140 JUNDIAI
Brazílie
Tel.: +114497-1735
Fax: +114497-1735
E-Mail: info@grunn.com.br
Internet: www.grunn.com.br
OOO "Altervia"
Leninski Sloboda Str., D. 26, kor. C, of. 226
115280 Moscow
Rusko
Tel.: +7 499 520 00 19
Fax: +7 499 641 02 19
E-Mail: info@alterv.ru
Internet: www.alterv.ru
Berowil d.o.o
Ulica Pri rampi 2
49210 Zabok
Chorvatsko
Tel.: +38549221182
Fax: +38549223658
E-Mail: berowil@berowil.com
Internet: www.berowil.com
EBI A/S
Metalbuen 28
2750 Ballerup
Dánsko
Tel.: +4544978111
Fax: +4544680626
E-Mail: salg@ebi.dk
Internet: www.ebi.dk
Lemvigh-Müller A/S
Nordager 1
6000 Kolding
Dánsko
Tel.: +4536955000
Internet: www.lemu.dk
Scandiloc A/S
Solvangsvej 15
4681 Herfoelge
Dánsko
Tel.: +45 56250500
Fax: +45 56255010
E-Mail: info@scandiloc.dk
Internet: www.scandiloc.dk
KAUR TRADE OÜ
Soinaste Küla, Ülenurme Vald
Rehepappi Tee 23
61709 Tartumaa
Estonsko
Tel.: +3727307250
Fax: +3727307251
E-Mail: info@kaurtrade.ee
Internet: www.kaurtrade.ee
SKS - Mekaniikka OY
Martinkyläntie 50
01720 Vantaa
Finsko
Tel.: +358 20 764 5000
Fax: +358 20 764 6824
E-Mail: sales.mekaniikka@sks.fi
Internet: www.sks.fi
KIPP FRANCE SAS
Immeuble Blériot – Vélizy Espace
13 Avenue Morane Saulnier
78140 Vélizy-Villacoublay
Francie
Tel.: +33 1 30 70 19 60
Fax: +33 1 30 70 19 55
E-Mail: info@kipp.fr
Internet: www.kipp.fr
DIGITAL METROLOGY
No. 79 & 80, A-Sector
Amruthnagar, opp.Kodigehalli gate,
Bellary Main Road
560092 Bangalore
Indie
Tel.: +919845001429
Fax: +919845001429
E-Mail: digitalblr@gmail.com, lganeshan@digitalmetrology.in
Internet: www.digitalmetrology.in
STEEL-SMITH
Vasai Taluka Industrial Co-op Estate Ltd
Plot No. 12, Sector – 2
401208 Gauraipada, Vasai (E) Thane
Indie
Tel.: +91250 – 2451105 to 09
Fax: +91250 – 2459670
E-Mail: clamps@steelsmith.com, sales@steelsmith.com
Internet: www.steelsmith.com
IMAO Machine Components Pte. Ltd.
2 Yishun Industrial Street 1
768159 North Point Bizhub
Singapur
Tel.: +65 68941617
Fax: +65 68941619
E-Mail: info@imao-ind.com
Internet: www.imao-ind.com
Avalon Conveyor Components Ltd.
Unit 24C Hebron Business Park
R95 KDH4 Kilkenny
Irsko
Tel.: ++ 353 56 7712894
E-Mail: sales@avaloneng.ie
Internet: www.avaloneng.ie
KIPP ITALIA SRL
Via Gaudenzio Ferrari, 21 C
21047 Saronno (VA)
Itálie
Tel.: +39 029 4552651
Fax: +39 029 4552650
E-Mail: info@kipp.it
Internet: www.kipp.it
Homberger S.p.A
Via Ippolito d'Aste 1/1
16121 Genova
Itálie
Tel.: +39 010 5765270 or ++39 010 5765271
Fax: +39 010 8562314
E-Mail: vendite@homberger.com
Internet: www.homberger.com
MAHAM FASTENERS LTD:
14 Moshe Levi st, Rishon Le-Zion
76568
Izrael
Tel.: 972-3-9626516 (multiline)
Fax: 972-3-9626517
E-Mail: Alon@mhm.co.il
Internet: www.mhm.co.il
Imao Corporation
2002 Senbiki, Seki
501 - 3954 J - Gifu
Japonsko
Tel.: +81575284811
Fax: +81575284800
E-Mail: info@imao.jp
Internet: www.imao.co.jp
INDUSTRI TOOLS & EQUIPMENT
P.O. Box 5629
ZA - 2000 Johannesburg
Jihoafrická republika
Tel.: +27 11 386 5841
E-Mail: info@industri.co.za
Internet: www.industri.co.za
하이클라쎄 테크닉
인천광역시 남동구 구월동 선수촌공원로 1
구월테크노밸리 D동 1009호
Jižní Korea
Tel.: 031-430-1520
Fax: 031-624-6059
E-Mail: highklasse@highklasse.co.kr
Internet: www.highklasse.co.kr
Century Tools & Machinery Ltd.
425 Superior Blvd. #4
On L5T 2W5 Mississauga
Kanada
Tel.: 1.800.268.3523
Fax: 1.888.795.9808
E-Mail: info@centurytools.com
Internet: www.centurytools.com
Mittmann Industrial Equipments Inc.
190, rue Boisés de Rigaud
Qc J0P 1P0 Rigaud
Kanada
Tel.: +1 450 451 7666
Fax: +1 450 451 7662
E-Mail: info@mittmann.com
Internet: www.mittmann.com
Reid - Essentra Components
2538 Speers Rd #7
Oakville, ON L6L 5K9 CN Canada
Kanada
Tel.: 1-800-253-0421
Internet: https://reidsupply.com/
OOO “Altervia”
5 th floor, 169 Raymbek ave.,
050050 Almaty
Kazachstán
Tel.: +7-777-705-78-75
E-Mail: info@alterv.kz
Internet: www.alterv.kz
OOO "Altervia"
Leninski Sloboda Str., D. 26, kor. C, of. 226
115280 Moscow
Rusko
Tel.: +7 499 520 00 19
Fax: +7 499 641 02 19
E-Mail: info@alterv.ru
Internet: www.alterv.ru
UAB Nautega
V. Maciuleviciaus 53
04310 Vilnius
Litva
Tel.: +370-5-2491249
Fax: +370-5-2491250
E-Mail: info@nautega.lt
Internet: www.nautega.lt
UAB Nautega
V. Maciuleviciaus 53
04310 Vilnius
Litva
Tel.: +370-5-2491249
Fax: +370-5-2491250
E-Mail: info@nautega.lt
Internet: www.nautega.lt
HEINRICH KIPP WERK GmbH & Co. KG
Heubergstraße 2
72172 Sulz am Neckar
Německo
Tel.: +49 7454 793-0
Fax: +49 7454 793-33
E-Mail: info@kipp.com
Internet: www.kipp.com
IMAO Machine Components Pte. Ltd.
2 Yishun Industrial Street 1
768159 North Point Bizhub
Singapur
Tel.: +65 68941617
Fax: +65 68941619
E-Mail: info@imao-ind.com
Internet: www.imao-ind.com
HEINRICH KIPP GmbH
Traunuferarkade 1
4600 Wels
Rakousko
Tel.: +43 676-4607086
Fax: +43 7242 9396 7642
E-Mail: csaba.szentes@kipp.at
Király Trading Hungary KFT.
Mogyoród útja 12-14
1151 Budapest
Maďarsko
Tel.: 06 1 307-3801
E-Mail: pzoli@kiralytrading.hu
Cesehsa
Bahía de Todos Los Santos 166
Santa Ana Tlapaltitlán
Mexiko
Tel.: (722)211 5701
E-Mail: info@cesehsa.com.mx
Internet: www.cesehsa.com.mx
Fludisa
José María Arteaga Ote 2414, Centro
Monterrey, N.L., 64000
Mexiko
Tel.: (81)1966-0000
E-Mail: fludisa@fludisa.com
Internet: www.fludisa.com.mx
L. Dewitt McCarterMex
Pablo de Anda 405 Col. Los Fresnos
León, Guanajuato 37390
Mexiko
Tel.: (47)7393-2553
E-Mail: contacto@mccartermex.com
Internet: www.mccartermex.com
Travers Tool
Av. 5 de Febrero No. 1347-1
Querétaro, Qro. 76130
Mexiko
Tel.: (442) 209-6610
Fax: 01-800 7131-184
E-Mail: ventas@travers.com.mx
Internet: www.traverstool.com.mx/
Velcom Group
Guadalajara, Jal.
Mexiko
Tel.: (33)2003-8742
E-Mail: jvelasco@velcomgroup.mx
Internet: www.velcomgroup.mx
KIPP NEDERLAND BV
Willem Dreeslaan 251
2729 NE Zoetermeer
Nizozemí
Tel.: +31 79 361 12 21
Fax: +31 79 361 10 85
E-Mail: info@kippcom.nl
Internet: www.kippcom.nl
Hvistendahl og Tveter A/S
Maskinforretning
Majorstuveien 12
0353 Oslo 3
Norsko
Tel.: +4722440780
Fax: +4722440875
E-Mail: www.hogt.no
Internet: post@hogt.no
Industrial Tooling - Division of Trade Tools Limited
23 Olive Road, Penrose
1061 Auckland
Nový Zéland
Tel.: +64 96204199/962041
Fax: +64 96208253
E-Mail: itl@indtool.co.nz
Internet: www.industrialtooling.co.nz
HEINRICH KIPP WERK GmbH & Co. KG
Heubergstraße 2
72172 Sulz am Neckar
Německo
Tel.: +49 7454 793-0
Fax: +49 7454 793-33
E-Mail: info@kipp.com
Internet: www.kipp.com
KIPP POLSKA Sp. z o.o.
ul. Ostrowskiego 7
53-238 Wrocław
Polsko
Tel.: +48 71 339 21 44
Fax: +48 71 336 22 63
E-Mail: polska@kipp.pl
Internet: www.kipp.pl
PUZZLE ADVANCE, LDA
Zona Industrial dos Terços
Via Jean Piaget nº 123
4410-236 Canelas - V. N. Gaia
Portugalsko
Tel.: +35 1 223 228 087
E-Mail: geral@puzzleadvance.com
Internet: www.puzzleadvance.com
Tirsotex, Importacao e Exportacao Lda.
Santiago do Bougado
Rua Moinhos da Lagoa, 377
4786-909 Trofa
Portugalsko
Tel.: +35 1252416022
Fax: +35 1242416022
E-Mail: tirsotex@tirsotex.pt
Internet: www.tirsotex.pt
HEINRICH KIPP GmbH
Traunufer Arkade 1
4600 Thalheim bei Wels
Rakousko
Tel.: +4372429396-7640
Fax: +4372429396-7642
E-Mail: office@kipp.at
Internet: www.kipp.at
OOO "Altervia"
Leninski Sloboda Str., D. 26, kor. C, of. 226
115280 Moscow
Rusko
Tel.: +7 499 520 00 19
Fax: +7 499 641 02 19
E-Mail: info@alterv.ru
Internet: www.alterv.ru
Exceptional Company
Al Khayyat tower, office 30 second floor
AL Madinah Road
21583 Jeddah
Saúdská Arábie
Tel.: +966 50 609 2110
E-Mail: Mohamed@exceptionalco.com
Internet: exceptionalco.com
IMAO Machine Components Pte Ltd.
2 Yishun Industrial Street 1
768159 North Point Bizhub
Singapur
Tel.: +6568941617
Fax: +6568941619
E-Mail: info@imao-ind.com
Internet: www.imao-ind.com
KIPP CZ s.r.o.
Vienna Point 2
Vídeňská 188/119d
Dolní Heršpice, 619 00 Brno
Česká reublika
Tel.: +420 530 515 690
Fax: +420 530 515 694
E-Mail: info@kipp.cz
Internet: www.kipp.cz
HEINRICH KIPP GmbH
Traunuferarkade 1
4600 Wels
Rakousko
Tel.: +43 676 5460830
Fax: +43 7242 9396-7642
E-Mail: jan.pristovnik@kipp.at
Internet: www.kipp.at
TechCor General Trading
802 Lagoon Tower
Buhaira Corniche Road Al Majaz 1
Sharjah
Spojené arabské emiráty
Tel.: +97155 9454212
E-Mail: info@techcorparts.com
Internet: www.techcorparts.com
KIPP Inc.
4305 N. Roosevelt Rd.
MI 49127 Stevensville
Spojené státy americké
Tel.: +1 269 932 1100
Fax: +1 269 932 1015
E-Mail: information@kipp.com
Internet: www.kippusa.com
Berowil d.o.o
Ulica Pri rampi 2
49210 Zabok
Chorvatsko
Tel.: +38549221182
Fax: +38549223658
E-Mail: berowil@berowil.com
Internet: www.berowil.com
BERING d.o.o.
Petra Drapšina 56/18
21000 Novi Sad
Srbsko
Tel.: +381640700505
E-Mail: office@bering.rs
Internet: www.bering.rs
JOIN STAR TRADING CO.,LTD
7th Fl. , 131 , Lane 235 , Bao-Qiao Rd. , Xiandian Dist.
231408 New Taipei City
Tchaj-wan
Tel.: +886 2 29115226
Fax: +886 2 29115634
Internet: www.join-star.com.tw
JUTAWAT SOLUTIONS Co.,Ltd.
Prawet
747/361 Moo7 ,Bangna-Trad Road
Bang Phli Yai Sub-district, Bang Phli Disctrict, Samutprakarn 10540
Thajsko
Tel.: +66 (081)987-5436
E-Mail: anuwat@jutawatsolutions.co.th
Internet: www.jutawatsolutions.com
KIPP FRANCE SAS
Immeuble Blériot – Vélizy Espace
13 Avenue Morane Saulnier
78140 Vélizy-Villacoublay
Francie
Tel.: +33 1 30 70 19 60
Fax: +33 1 30 70 19 55
E-Mail: info@kipp.fr
Internet: www.kipp.fr
International Process Concept SARL
Rue Ennuoiri - Sidi Frej
2036 Soukra
Tunisko
Tel.: +21625909923
Fax: +21670858025
E-Mail: i.process.concept@gmail.com
Internet: www.process-concept.com
KİPP TURKEY ENDÜSTRİ VE MAKİNE BİLEŞENLERİ LİMİTED ŞİRKETİ
Cevizli Mahallesi, Zuhal Caddesi
Ritim İstanbul Sit. A5 Blok Apt. No: 48E/182
34846 Maltepe/İstanbul
Turecko
Tel.: +90 216 755 13 00
Fax: +90 216 755 13 01
E-Mail: info@kipp.com.tr
Internet: www.kipp.com.tr
Адреси представництв ООО «Юнитех Украина»
ул. Харьковское шоссе, 201/203
02121 Киев, Украина
Ukrajina
Tel.: +38 (044) 229-65-51
E-Mail: sale@unitech.com.ua
Internet: unitech.com.ua
Brauer Ltd.
Estate Bletchley
Dawson Road, Mount Farm Indust.
MK1 1JP Milton Keynes
Velká Británie
Tel.: +441908374022
Fax: +441908641628
E-Mail: sales@brauer.co.uk
Internet: www.brauer.co.uk
GOOD HAND UK Ltd.
Unit 16 Twizel Close
RO 24 Business Park, Stonebridge
MK 13 0DX MILTON KEYNES
Velká Británie
Tel.: +441908221151
Fax: +441908225515
E-Mail: sales@goodhanduk.co.uk
Internet: www.goodhanduk.co.uk
WDS Components Parts Limited
Grangefield Industrial Estate
Richardshaw Road, Pudsey
LS28 6LE Leeds
Velká Británie
Tel.: +44 1132 90 9852
Fax: +44 1132 90 5801
E-Mail: sales@wdsltd.co.uk
Internet: www.wdsltd.co.uk
Berowil d.o.o
Ulica Pri rampi 2
49210 Zabok
Chorvatsko
Tel.: +38549221182
Fax: +38549223658
E-Mail: berowil@berowil.com
Internet: www.berowil.com
KIPP CZ s.r.o.
Vienna Point 2
Vídeňská 188/119d
Dolní Heršpice, 619 00 Brno
Česká reublika
Tel.: +420 530 515 690
Fax: +420 530 515 694
E-Mail: info@kipp.cz
Internet: www.kipp.cz
United Control System Co. Ltd.
Qingyi industrial park, liangxi district
58, Luzhong Rd
214021 Wuxi, Jiangsu Province
Čína
Tel.: +86 510 8270 7791 801
Fax: +86 510 8270 3593
E-Mail: sales@cnucs.cn
Internet: www.cnucs.cn
MEK Import-Export Agencies
Maria Koutseris & Co.OE
Pyloy 100
10441 Athens
Řecko
Tel.: +30210-5220557 / 5220559
Fax: +30210-5221208
E-Mail: info@mek.com.gr
Internet: www.mek.com.gr
Global Design Technologies, SL
Polígono Industrial Alcobendas
C/ Reyes Católicos, 6, Nave 110
28108. Alcobendas/ Madrid
Španělsko
Tel.: +34 902 36 15 02
Fax: +34 902 36 15 03
E-Mail: info@global-dtech.com
Internet: www.global-dtech.com
Lineta S.L.
Sociedad Anonima
Calle Miño 15
08022 Barcelona
Španělsko
Tel.: +34934543102
Fax: +34934542876
E-Mail: Lineta@lineta.es
Internet: www.lineta.es
KIPP SCANDINAVIA AB
Zakrisdalsvägen 26
653 42 Karlstad
Švédsko
Tel.: +46 54 565 500
Fax: +46 54 565 611
E-Mail: info@kipp.se
Internet: www.kipp.se
KIPP SCHWEIZ AG
Benzburweg 18A
4410 Liestal BL
Švýcarsko
Tel.: +41 61 922 25 25
E-Mail: info@kipp.ch
Internet: www.kipp.ch
Zusätzliche Vertretung Schweiz
Ernst Ramseier
Werkzeugnormalien AG
Dübendorfstraße
8602 Wangen b. Dübendorf
Švýcarsko
Tel.: +41 44 834 01 01
Fax: +41 44 834 02 00
E-Mail: e.koenig@ramseier-normalien.ch
Internet: www.ramseier-normalien.ch