Credit card payment now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Clamping element (front) steel 1.7225.
Retaining element (rear) steel 1.0503.
Cap screws and slot keys grade 8.8 steel.
Version
Body parts hardened and nickel-plated.
Fasteners black oxidised.
Note
Particularly low workpieces can be clamped using the T-slot clamps. The positive down force helps to hold the workpiece down on the machine table.
Application
1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Ostatní zákazníci také zakoupili